AXIS#.SAFEPARAM.SS1_#.SAFEINPUT
Description
Indicates which safe input can trigger the Safe Stop 1 (SS1) safety function.
| Value | Description |
|---|---|
|
0 |
Not used |
|
1 |
Safe Input 1 (SIN1) |
|
2 |
Safe Input 2 (SIN2) |
|
3 |
Safe Input 3 (SIN3) |
|
4 |
Safe Input 4 (SIN4) |
|
5 |
Safe dual input 1 (SIN1/SIN2) |
|
6 |
Safe dual input 2 (SIN3/SIN4) |
Context
For complete SS1 information refer to (see "SS1-t (Safe Stop 1)")
Related safety parameters:
- AXIS#.SAFE.SS1_#.ACTIVE
- AXIS#.SAFE.SS1_#.DEC
- AXIS#.SAFE.SS1_#.INTERNALSTATE
- AXIS#.SAFE.SS1_#.MODE
- AXIS#.SAFEPARAM.SS1_#.FSOE
- AXIS#.SAFEPARAM.SS1_#.FUNCTIONACTIVATION
- AXIS#.SAFEPARAM.SS1_#.TIMETOSTO
Versions
|
Action |
Version |
Notes |
|---|---|---|
|
Implemented |
2-00-00-000 |
Implemented in SMM revision v0.54 |
General Information
|
Type |
Read/Write |
|
Units |
N/A |
|
Range |
0, 1, 2, 3, 4, 5, 6 |
|
Default Value |
0 (Not used) |
|
Data Type |
Integer |
|
Stored in Non-Volatile Memory |
No |
Industrial Ethernet Information
|
Command |
Index |
SubIndex |
Data Type |
Units |
Float Scale |
Access |
PDO Mappable |
|---|---|---|---|---|---|---|---|
|
AXIS1.SAFEPARAM.SS1_1.SAFEINPUT |
3153h |
02h |
Unsigned8 |
- |
- |
Read/Write |
No |
|
AXIS1.SAFEPARAM.SS1_2.SAFEINPUT |
3154h |
02h |
Unsigned8 |
- |
- |
Read/Write |
No |
|
AXIS1.SAFEPARAM.SS1_3.SAFEINPUT |
3155h |
02h |
Unsigned8 |
- |
- |
Read/Write |
No |
|
AXIS2.SAFEPARAM.SS1_1.SAFEINPUT |
3253h |
02h |
Unsigned8 |
- |
- |
Read/Write |
No |
|
AXIS2.SAFEPARAM.SS1_2.SAFEINPUT |
3254h |
02h |
Unsigned8 |
- |
- |
Read/Write |
No |
|
AXIS2.SAFEPARAM.SS1_3.SAFEINPUT |
3255h |
02h |
Unsigned8 |
- |
- |
Read/Write |
No |






